Medium-duty channel system (MQ)

Medium-duty channel systems for a wide range of 3D applications

Medium-duty channel systems for a wide range of 3D applications
MQ-21 channel Galvanized 21 mm | 13/16" high MQ strut channel for light-duty applications
MQ-41 channel Galvanized 41 mm high MQ strut channel for medium-duty applications
MQ-41-L Galvanized 41 mm high MQ strut channel for medium-duty applications
MQ-41 D channel Galvanized MQ installation double channel for medium-duty applications
MQ-41/3 channel Galvanized 41 mm high and 3 mm thick MQ strut channel for medium-duty applications
MQ-52 channel Galvanized 52 mm high MQ strut channel for medium-duty applications
MQ-52-72 D Galvanized MQ installation double channel for medium/heavy-duty applications
MQ-72 channel Galvanized 72 mm high MQ strut channel for medium/heavy-duty applications
MQK-21-L Galvanized bracket with a 21 mm, high single MQ strut channel for medium-duty indoor applications
MQK-41 Bracket Galvanized bracket with a 41 mm high, single MQ strut channel for medium-duty applications
MQK-41/3 Bracket Galvanized bracket with a 41 mm high, 3 mm thick single MQ strut channel
MQK-41/4 Bracket Galvanized bracket with a 41 mm high, single MQ strut channel with a square baseplate for higher rigidity
MQK-72 Bracket Galvanized bracket with a 72 mm high, single MQ strut channel for medium-duty applications
MQA Galvanized pipe clamp saddle (imperial) with an adaptor for connecting threaded components to MQ strut channels
MQA Galvanized pipe clamp saddle for connecting threaded components to MQ strut channels
MQM Wing nut Galvanized wing nut for connecting modular support system components
HHK 41 T-head bolt Standard galvanized T-head bolt for connecting pipe clamps to MQ strut channels
MQG-2 Base plate Galvanized base plate for connecting threaded components to MQ strut channels
MQA-B Ultimate galvanized pipe clamp saddle – fire-tested according to ETA
MQW-H2 Angle bracket Galvanized 90-degree angle bracket for connecting multiple MQ strut channels with high horizontal load capacity
MQW-S Angle bracket Galvanized 90-degree heavy angle for connecting multiple MQ strut channels in medium/heavy-duty applications
MQV Channel tie Galvanized channel connector used as a longitudinal extender for MQ strut channels
MQP-1 Channel foot Galvanized channel foot for fastening channels to concrete in light/medium-duty applications
MQP-U Galvanized pivoting element for bracing modular support systems with threaded rod
MQT Beam clamp Galvanized beam clamp for connecting MQ strut channels directly to steel beams
MQT Clamping claw Clamping claw for fastening strut channels to steel beams without drilling or welding
MQT-U Beam clamp Galvanized beam clamp for connecting the open side or back of MQ/HS channels directly to steel beams
MQI-K Cross connector Galvanized cross connector for crosswise mounting of channels with an integrated M12 connection for height adjustability
MQI-LV Connector Galvanized connector for fastenings in a wide range of applications
MQP Swivel base Galvanized pivoting base for fastening strut channels to concrete
MQZ Galvanized channel tie to create double channels
HGP threaded plate Standard galvanized threaded plate for connecting threaded elements to MQ strut channels
MQV-P4 Channel tie Galvanized flat channel connector used as a longitudinal extender for MQ channels
MQP-21-72 Galvanized channel foot for fastening MQ channels to concrete
MV 3/2 D-X Galvanized flexible channel connector for two-dimensional structures
MQV-P5 Galvanized flat cross channel connector for fastening three MQ channels together