S-B (IMP) Diamond impact screwdriver bit
New product
Ultimate
Item #r25893
High-performance screwdriver bit with diamond coating and impact zone for use with impact screwdrivers
- Feature: Impact bits
- Connection end: 1/4 in hexagonal
- Product Class: Ultimate
Features & Applications
Features & Applications
Features
- Elastic torsion zone in the bit shank cushions higher loads – the bit twists slightly under impact which helps to extend the service life
- Diamond coating for a more secure fit in the screw – virtually eliminates slipping and jumping out
- Shock-resistant tool steel selected for use with impact drivers – reduces the risk of premature bit breakage
- Perfect-fit geometry for greater driving grip, precision-machined to reduce stripping and wobbling
Applications
- ¼" hexagon connection end for use with all common bit holders (DIN ISO 1173-D 6.3)
- Suitable for use with conventional impact drivers
- Recommended for hard-joint applications e.g. in metal or concrete
- Driving screws and screw anchors in a variety of materials
- Torx®, Phillips®, square, hexagon and Pozi® versions available