Nuron special
SIW 6-22 ½” Cordless impact wrench
Cordl. imp. wrench SIW 6-22 1/2" case #2251606




Power-class cordless impact wrench with 1/2" friction ring anvil for a wide range of concrete anchoring and steel or wood bolting (Nuron battery platform)
- Anvil type: 1/2" friction ring
- Maximum torque: 300 Nm (1); 450 Nm (2)
- Nut busting torque: 650 Nm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,793.74 ILS
3,793.74 ILS
/
1 each
Technical Data
Anvil type
1/2" friction ring
Maximum torque
300 Nm (1); 450 Nm (2) 1
Nut busting torque
650 Nm
Full hammering frequency
3.500 impacts/minute
Number of gears
2
No load RPM
gear 1: 1550 rpm; gear 2: 1750 rpm
Dimensions (LxWxH)
182 x 72 x 220 mm
Tool body weight
1.8 kg
A-weighted emission sound pressure level
103 dB (A) 2
Rated voltage
21.6 V
- Do not use the tool for applications where an exact torque or maximum torque is specified - there is a risk of over-tightening and damaging the screw or workpiece.
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SIW 6-22 (02), Bulgarian, Czech, German, Greek, English, Spanish, French, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Serbian, Arabic, cn, Danish, Estonian, Finnish, Hebrew, Japanese, Kazakh, Korean, Lithuanian, Latvian, Norwegian, Swedish, Turkish, Ukrainian, Chinese [ 4.9 MB ]
pdf Operating Instruction SIW 6-22 (02), English, Hebrew [ 946.1 KB ]
Features & Applications
Features
- Advanced cordless performance – faster concrete screw anchor setting from a more compact tool, thanks to the combination of brushless motor and next-generation Nuron batteries
- Durable build – brushless motor and friction ring anvil contribute to the extreme longevity of our cordless impact wrenches
- Faster anchor setting with more control – two speed settings and improved LED light so you can set large fasteners more quickly, or maintain precise control when needed
- Exceptional ergonomics – slimmer, 52 mm shorter and 0.4 kg lighter than its predecessor, helping to delay fatigue when bolting and anchoring all day
- On the Nuron battery platform – cordless impact wrenches without compromise thanks to longer-lasting batteries, time-saving accessories and a range of services to keep you productive, today and tomorrow
Applications
- Setting HUS anchors in concrete – such as for baseplates, formwork props, handrails and temporary fixtures (8-14 mm diameter)
- Bolting steel – such as for primary and secondary steel structures, handrails, racking and machinery (M10-M20 diameter)
- Lag bolting in wood – such as for primary and secondary wood structures, wooden roofs or temporary structures (8-16 mm diameter)
- Setting HUS anchors in concrete – such as for baseplates, formwork props, handrails and temporary fixtures (3/8” to 5/8” diameter)
- Metal bolting in steel – such as steel structures, handrails, racking and machinery (7/16” to ¾” diameter)
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo