Nuron
BX 4-BT-22 Cordless fastening tool





Battery-powered fastening tool for fastening X-BT threaded stud to coated steel in corrosive environments (Nuron battery)
- Dimensions (LxWxH): 475 x 149 x 387 mm
- Fastener Intake: Single
- Rated voltage: 21.6 V
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Dimensions (LxWxH)
475 x 149 x 387 mm
Fastener Intake
Single
Rated voltage
21.6 V
Documents
pdf BX 4-22 (BT. BTG) - Accessories and consumables compatibility [ 2.3 MB ]
Features & Applications
Features
- Our next generation of combustion-free direct fastening technology – for high-quality and more reliable X-BT threaded stud fastening on steel
- Combustion‑free and cordless – no powder cartridges or long power cords, helping you work more freely on site with less setup and fewer logistics
- Faster installations – fastens X‑BT threaded studs directly to coated steel without the need for additional corrosion protection steps
- Greater comfort and control – the balanced grip, support leg, and LED light support accurate, perpendicular fastenings with reduced compression force, noise, and recoil
- On the Nuron battery platform – threaded stud fastening without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow
Applications
- Suitable for use on standard, stainless steel, and high-strength coated steel 8 mm (5/16") or thicker
- Fastening gratings to steel structures using X-FCM-F or X-FCM-R grating discs and X-FCS grating elements
- Fixing cable trays, channels, struts, light-duty electrical installations (T-bars, instrumentation panels, junction boxes), fitting out and much more
- Fastening to fire coated (PFP) beams
- Electrical connections such as bonding and grounding of steel structures, machinery and equipment, terminal connections and jumpering, lightning protection systems, and pipe and flange bonding.
For approval or certificate information, please see individual items.
Related Products
Fastener guide used to fasten X-BT threaded studs with the BX 4-BT-22 and BX 4-BTG-22 battery-actuated tools
Fastener guide used to fasten X-BT threaded studs with the BX 4-BT-22 and BX 4-BTG-22 battery-actuated tools
Threaded stud for fastenings on coated steel in highly corrosive environments
Threaded stud for fastening grating and checker plate to steel in highly corrosive environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


