WSJ 850-EB Barrel-grip orbital jig saw
New productItem #r3075
850W orbital jig saw with barrel grip
- Handle: Barrel handle
- Weight according to EPTA-Procedure 01/2003 without battery: 2.6 kg
- Base material: Wood, Metal, Sandwich panel
Features & Applications
Features & Applications
Features
- Virtually dustless operation – for faster progress and a more precise result
- Extremely high cutting performance with a minimum of dust
- On-board dust removal system – provides an unobstructed view of the cutting line without the need for a bulky extractor hose or vacuum
- The dust container can be attached or removed in seconds (no tools required)
- Hilti Smart Power technology automatically adjusts power output to suit the material being cut – delivering consistently high cutting performance and protecting the motor from overload
Applications
- Wood and wood composites up to 150 mm
- Timber, wood with nails
- Metals and metal alloys
- Plastics
- Sandwich materials