MT-30D C-Channel profile

Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in indoor environments
- Material composition: S280GD
- Surface finish: Indoor Coated - Pre-galvanized
- Material thickness: 1.5 mm
Choose options
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
1
Discounted net
From 161.67 ILS
Technical Data
Material composition
S280GD
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
1.5 mm
Environmental conditions
Indoor, dry conditions
Documents
pdf ETA-26_0352_Static_Fire_MT-V2_Channels_EN, English [ 1.5 MB ]
Features & Applications
Features
- Simpler and safer to install – the lightweight design makes it easier to cut, lift, and mount the C-Channel profiles, helping reduce strain during overhead work
- More sustainable – made with up to 20% less steel than the previous generation and available with an Environmental Product Declaration (EPD) for greater CO2 transparency
- Easier identification – added lines along the sides of the C-Channel profile to help identify load classes and provide a more aesthetic finish
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Smart 3D® are all available to streamline design and ordering
Applications
- Floor-mounted MEP support structures, such as goal post-type strut framing
- Ceiling-mounted MEP support structures, such as suspended strut trapeze frames
- Modular 3D framing to support pipes, ducts and cable trays
- Suitable for use in dry, indoor environments
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo