SIW 22T-A 3/4" Cordless impact wrench
New productItem #r2922676
Ultimate-class 22V high-torque impact wrench with 3/4" through hole anvil for anchoring and bolting
- Anvil type: 3/4" through hole
- Maximum torque: 450 Nm (1)
- Full hammering frequency: 2500 impacts/minute
Features & Applications
Features & Applications
Features
- 3/4" square drive with through hole for solidity and secure socket retention
- No kick-back thanks to tangential impact – much less tiring to use
- High-grade steel anvil featuring special heat treatment for extra-long life
- Optimized setup for driving metric bolts
- Finely-tuned impact mechanism for maximum efficiency
Applications
- Tightening and releasing high-strength nuts and bolts from M8 to M16
- Tightening and releasing nuts and bolts from M12 to M20
- Assembling steel profiles, timber or pre-cast concrete components
- Installing HCA coil anchors in concrete
Services
Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.