MI-CF LS Refrigeration pipe clamp M10/M12 (50 mm)
New product
Standard
Item #r948051
Standard galvanized pipe clamp with load sharing for refrigeration applications with 50 mm insulation (M10/M12)
- Diameter - D: 88.9 mm
- Thread connection - M: M10, M12
- Maximum load - F: 1035 N
Features & Applications
Features & Applications
Features
- Simpler and faster pre-fitting of most common pipe sizes due to the two-screw pipe clamp with swivel mechanism
- Large pipe diameters with higher loads can be installed with two-screw heavy-duty pipe clamps
- All-in-one package – pipe clamp, insulation core and load distribution sheet – simplifies handling on the jobsite and in the warehouse
- Free of H-CFCs or CFCs
Applications
- Fastening pipes for refrigeration and air conditioning systems
- Mounting refrigeration pipes in industrial and air conditioning applications
- Fastening pipes for process water