MPN-LI Quick-close pipe clamp (sound insulated)
New product
Premium
Item #r1267
Premium galvanized pipe clamp with quick closure for light-duty applications
- Clamping Range - D: 52 - 56 mm
- Thread connection - M: M8
- Maximum load - F: 750 N
Features & Applications
Features & Applications
Features
- Faster, easier and more reliable closing thanks to the safety snap mechanism
- Three-stage safety closure – makes installation easier, especially overhead
- Pivoting half-ring for easy access
- Compact flanges allow minimum insulation thicknesses
Applications
- Light-duty pipe installations up to 2"
- Fastening fresh water, waste water and heating pipes in residential and industrial construction
- Sanitary and heating applications with pipes of various materials
- Recommended for use in dry, interior environments
For approval or certificate information, please see individual items.