MP-U Quick-close pipe clamp
New productItem #r10302837
Premium galvanized pipe clamp with quick closure for high productivity in medium-duty applications (no sound inlay)
- Material composition: DC01 - DIN EN 10130, DD11 - DIN EN 10111
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features & Applications
Features & Applications
Features
- Quick-closing safety mechanism – makes pipe installation faster, easier and more reliable, especially overhead
- Extra-wide opening – pivoting half-ring gives you easier, unhindered access when inserting pipes into the pipe clamp
- More flexibility – pipe clamps available with a variety of connection head options
- Complete clamping range – from the smallest to largest diameter across the entire product range
Applications
- Medium-duty pipe installations up to 6"
- Fastening fresh water, waste water and heating pipes in residential and industrial construction
- Sanitary and heating applications with pipes of various materials
- Installing pipes in areas with fire safety requirements, such as escape and rescue routes
- Recommended for use in dry, interior environments