TE-DRS-S Dust removal system
New productItem #r557
Universal dust removal system
- Weight: 0.5 kg
- Hammer drilling diameter range: 4 - 40 mm
- Maximum drilling depth: 400 mm
Features & Applications
Features & Applications
Features
- Optimum design of the suction head for high dust removal efficiency
- Quick and simple mounting mechanism is adaptable to all Hilti SDS Plus and SDS Max rotary hammers
- Adjustable working length and two extraction head sizes
- High efficiency
- Compact design for easy handling
Applications
- Virtually dust free drilling in connection with a vacuum cleaner