Prokit
Case PKC 35
product number: 2437394 #2437394




Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: L
- Dimensions (LxWxH): 387 x 554 x 267 mm
- Internal dimensions: 356 x 515 x 195 mm
Build your own ProKit storage system
Discover endless possibilities with our ProKit modular storage solutions.
Build your ownChoose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
689.00 ILS
689.00 ILS
/
1 each
Technical Data
Size
L
Dimensions (LxWxH)
387 x 554 x 267 mm
Internal dimensions
356 x 515 x 195 mm
Lockable
Yes
Lids
Opaque lid
Prokit compatible
Yes
Types
ProKit cases
Weight
4.85 kg
Features & Applications
Features
- All-in-one modular storage – with a 75lbs weight capacity and 9gal of storage, the ProKit Large tool box helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
- All-in-one modular storage – with a 34kg weight capacity and 35l of storage, the ProKit Large tool box helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
- Easy, one-handed operation – the auto-latch lid secures contents to avoid spills and our unique connection interface lets you quickly stack and unstack ProKit tool boxes with one-hand
- Smart tracking and management – track your tool box and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
- Durable and robust – built with impact resistant polymers and IP65 rated dust and water resistance to help withstand the harshest jobsite conditions
Applications
- Storing and transporting your Hilti tools, accessories, and consumables on the jobsite
- Interlocking connections between other ProKit compatible tool boxes and organizers
- Hanging connections with ProKit compatible trolleys and items
Related Products
ProKit

Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Organizer with 11 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

14.5 inch | 37cm Tool tote, built with 37 pockets for quickly organizing and accessing your tools and accessories (ProKit Modular Storage System)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo