Prokit
Tool bag PKB 16-HT
product number: 2437850
14.5 inch | 37cm Tool tote, built with 37 pockets for quickly organizing and accessing your tools and accessories (ProKit Modular Storage System)
- Dimensions (LxWxH): 280 x 370 x 340 mm
- Lockable: No
- Types: ProKit bags
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,050.00 ILS
1,050.00 ILS
/
1 each






