Prokit
Case PKC 19
product number: 2437355 #2437355




Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: M
- Dimensions (LxWxH): 387 x 554 x 168 mm
- Internal dimensions: 365 x 516 x 102 mm
Build your own ProKit storage system
Discover endless possibilities with our ProKit modular storage solutions.
Build your ownChoose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
530.00 ILS
530.00 ILS
/
1 each
Technical Data
Size
M
Dimensions (LxWxH)
387 x 554 x 168 mm
Internal dimensions
365 x 516 x 102 mm
Lockable
Yes
Lids
Opaque lid
Prokit compatible
Yes
Types
ProKit cases
Weight
3.68 kg
Features & Applications
Features
- All-in-one modular storage – with a 50lbs weight capacity and 5gal of storage, the ProKit tool box helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
- All-in-one modular storage – with a 23kg weight capacity and 19l of storage, the ProKit tool box helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
- Easy, one-handed operation – the auto-latch lid secures contents to avoid spills and our unique connection interface lets you quickly stack and unstack ProKit tool boxes with one-hand
- Smart tracking and management – track your tool box and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
- Durable and robust – built with impact resistant polymers and IP65 rated dust and water resistance to help withstand the harshest jobsite conditions
Applications
- Storing and transporting your Hilti tools, accessories, and consumables on the jobsite
- Interlocking connections between other ProKit compatible tool boxes and organizers
- Hanging connections with ProKit compatible trolleys and items
Related Products
ProKit

ProKit Trolley with durable 10.5" | 27cm wheels and connection points for stacking or hanging up to 250lb | 113kg of ProKit storage (ProKit Modular Storage System)
ProKit

Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Organizer with 11 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Half-width organizer with 5 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo