Prokit
Small parts organizer PKO 17
product number: 2437396 #2437396






Organizer with 11 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: S
- Dimensions (LxWxH): 387 x 536 x 156 mm
- Internal dimensions: 312 x 504 x 115 mm
Build your own ProKit storage system
Discover endless possibilities with our ProKit modular storage solutions.
Build your ownChoose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
583.00 ILS
583.00 ILS
/
1 each
Technical Data
Size
S
Dimensions (LxWxH)
387 x 536 x 156 mm
Internal dimensions
312 x 504 x 115 mm
Lockable
Yes
Lids
Clear lid
Prokit compatible
Yes
Types
ProKit organizers
Weight
4.23 kg
Features & Applications
Features
- All-in-one modular storage – with a 50lbs weight capacity and 11 bins of storage capacity, the ProKit organizer helps you kit all your small parts and accessories for your applications, helping you save time on-site
- All-in-one modular storage – with a 23kg weight capacity and 11 bins of storage capacity, the ProKit organizer helps you kit all your small parts and accessories for your applications, helping you save time on-site
- Easy, one-handed operation – the auto-latch lid secures contents to avoid spills and our unique connection interface lets you quickly stack and unstack ProKit organizers with one-hand
- Customizable storage – the clear plastic lid lets you check contents at a glance, and organizer bins can be rearranged to fit your day-to-day needs
- Smart tracking and management – track your organizer and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
Applications
- Organizing and transporting your small parts, accessories, and consumables on the jobsite
- Interlocking connections between other ProKit compatible tool boxes and organizers
- Hanging connections with ProKit compatible trolleys and items
Related Products
ProKit

Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

14.5 inch | 37cm Tool tote, built with 37 pockets for quickly organizing and accessing your tools and accessories (ProKit Modular Storage System)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo