Prokit
Kit PKR 2 + PKC 61/35/19 + PKO 17
product number: 2479352 #2479352



ProKit Trolley with durable 10.5" | 27cm wheels and connection points for stacking or hanging up to 250lb | 113kg of ProKit storage (ProKit Modular Storage System)
- Prokit compatible: Yes
- Types: ProKit trolleys
Build your own ProKit storage system
Discover endless possibilities with our ProKit modular storage solutions.
Build your ownChoose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,999.00 ILS
2,999.00 ILS
/
1 each
Technical Data
Prokit compatible
Yes
Types
ProKit trolleys
Documents
pdf OI, PKR 2, web, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.6 MB ]
Features & Applications
Features
- All-in-one transport and storage – with 250lb (113kg) weight capacity, and up to 7.5 ft (2.3 m) of vertical storage, the ProKit trolley helps you transport all your ProKit tool boxes, organizers, and totes for your daily applications, helping you save time on-site
- Smart tracking and management – track your tool trolley and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
- Truly modular – fully detachable trolley allows connection with any ProKit XL item as a base
- Extremely durable wheels – 10.5" (27cm) wheels are built to withstand water, heat, and punctures in the harshest jobsite conditions
- Part of the ProKit Modular Storage System – pack, stack, and track all of your construction tools and accessories with our interlocking storage system, helping you stay organized and prepared for the day ahead
Applications
- Transporting your Hilti tools, accessories, and consumables on the jobsite
Related Products
ProKit

Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
ProKit

Organizer with 11 bins, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo