Standard fixings for support systems

Standard fixation elements for modular support systems – clips, couplers, clamps, threaded rods, air duct fasteners, bolts, nuts, screws and more

71 Products

Filter
MQZ
Description
Hot-dip galvanized (HDG) bored plate for trapeze assembly and media fixation
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQ Bored Plate Stainless Steel
Description
Stainless steel (A4) bored plate for trapeze assembly and anchoring
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MQZ-U
Description
Galvanized installation washer for metric fastenings in butterfly holes
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQZ-U
Description
Hot-dip galvanized (HDG) installation washer for metric fastenings in butterfly holes
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQ Installation Washer Stainless Steel
Description
Stainless steel (A4) installation washer for metric fastenings in butterfly holes
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
29994.eps
Description
Galvanized channel tie to create double channels
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
29994.eps
Description
Hot-dip galvanized (HDG) channel tie to create double channels
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Threaded rod connector MIC-TRC M12-1/2", Threaded rod connector MIC-TRC M16, r3597, r6207
Description
Hot-dip galvanized (HDG) connector for fastening M12 (1/2") and M20 (3/4") threaded rods to MI girders
Material composition
Connector, Square washer: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector, Square washer 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
IS_HNA_426_o.eps
Description
Hot-dip galvanized (HDG) plate for easier fastening and one-handed adjustment of MI and MIQ connectors
Material composition
Plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-7 - DIN EN 1562; Spring: EN 10270-3
Surface finish
HDG: 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MF-SKD
Description
Galvanized pivot anchors for use in trapezoidal metal sheets
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Base material type
Trapezoid sheet
KD M8
Description
Galvanized heavy-duty pivot anchor for M8 threaded rods
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Base material type
Drywall
Showing 61 - 71 of 71 Products