MIC-TRC Connector (double)
Hot-dip galvanized (HDG) connector for fastening M12 (1/2") and M20 (3/4") threaded rods to MI girders
- Material composition: Connector, Square washer: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector, Square washer 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Choose options
Quantity
Packs
Total Pieces
1
Discounted net







