KD-M8 heavy-duty anchor
Heavy-duty toggle anchor KD product number: 71291

Galvanized heavy-duty pivot anchor for M8 threaded rods
- Material composition: Carbon steel
- Surface finish: Indoor Coated - Electro galvanized
- Thread length - L: 100 mm
Choose options
Thread length - L
- 100 mm
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
391.88 ILS
15.68 ILS
/
1 each
Technical Data
Material composition
Carbon steel
Surface finish
Indoor Coated - Electro galvanized
Thread length - L
100 mm
Height - H
45 mm
Weight
84 g
Hole diameter - D
20 mm
Base material type
Drywall
Cavity depth
75 mm
Load range
Heavy duty
Maximum tensile load - F
2.5 kN
Features & Applications
Features
- For more secure connections to cavity walls and ceilings
- Provide strong holds for drywall applications
Applications
- Cavity wall fixings that require a heavy-duty hold
- Mounting basins, boilers and toilets
- Recommended for use in dry, interior environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo