Hot-dip galvanized (HDG) 90-degree heavy angle for connecting multiple MQ strut channels in medium/heavy-duty applications

  • Material composition: S235JR - DIN EN 10025
  • Surface finish: Outdoor Coated - HDG
  • Material thickness: 4 mm

Choose options

Angle
  • 90 °
Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 806.74 ILS