Hot-dip galvanized (HDG) channel connector for joining any elements with a butterfly opening

  • Product Class: Premium
  • Tightening torque: 40 Nm
  • Material composition: Bolt: M10 grade 8.8 - DIN ISO 898, Nut: C4C - DIN EN 10263, Plate: DD11 - DIN EN 10111
premium

Choose options

Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Product Class
Premium
Tightening torque
40 Nm
Material composition
Bolt: M10 grade 8.8 - DIN ISO 898, Nut: C4C - DIN EN 10263, Plate: DD11 - DIN EN 10111
Surface finish
Outdoor Coated - HDG Plus
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Wrench size
17 mm

Documents

pdf Corrosion handbook, English [ 9.4 MB ]

Features & Applications

Features

  • Designed to be simple, compact and time-saving
  • Universal – one connection element for all MQ strut channels
  • Simple removal
  • Holds securely once it has been pressed, turned and tightened correctly
  • One-part fastener replaces a spring nut, bolt and washer for quick installation

Applications

  • Connecting angles to strut channels
  • Connection element for U-frame/crossbeam structures
  • Connecting strut channels and structural elements
  • Designed for long lifetime in temperate outdoor climates
  • Recommended for use in moderately corrosive outdoor and indoor environments

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo