MQP-F Channel foot
Rail support MQP-82-F product number: 304166
Hot-dip galvanized (HDG) channel foot for fastening channels to concrete
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
- Material thickness: Channel connector: 4 mm, baseplate: 8 mm
Choose options
For use with
- MQ-124X D-F, MQ-52-72D-F
- MQ-21-F/HDG plus to MQ-72-F/HDG plus
- MQ-41-D-F/HDG plus
Pack size
- 6 pc
- 8 pc
- 12 pc
Quantity
Pack
Total Pieces
8
Discounted net
1,971.92 ILS
246.49 ILS
/
1 each




