MQP-1-F Channel foot
Rail support MQP-1/1-F product number: 304161
Hot-dip galvanized (HDG) channel foot for fastening channels to concrete in light/medium-duty applications
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Choose options
For use with
- MQ-21-F/HDG plus, MQ-31-HDG plus, MQ-41-F/HDG plus
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
305.14 ILS
15.26 ILS
/
1 each




