Profiles for modular support systems – C-Channel, trapeze profiles, and box profiles for installing pipe supports, ventilation ducts, cable trays, and more

71 Products

Filter
li03540.tif
Description
Stainless steel (A4) double C-Channel profile for medium-duty applications
Height
41 mm
Material thickness
2 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
li03540.tif
Description
Stainless steel (A2) double C-Channel profile for medium-duty applications
Height
41.2 mm
Material thickness
2 mm
Material composition
Stainless steel, 1.4301 (A2) - EN 10088
18070.tif
Description
Stainless steel (A4) C-Channel profile for medium-duty applications
Height
41.3 mm
Material thickness
2 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
18070.tif
Description
Stainless steel (A2) C-Channel profile for medium-duty applications
Height
41.3 mm
Material thickness
2 mm
Material composition
Stainless steel, 1.4301 (A2) - EN 10088
MQ-41 D
Description
Stainless steel (A4) double C-Channel profile for medium-duty applications
Height
82.6 mm
Material thickness
2 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
MQ-52
Description
Stainless steel (A4) C-Channel profile for medium-duty applications
Height
52 mm
Material thickness
2.5 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
MM-C-16
Description
Galvanized C-Channel profile for light-duty applications
Height
16 mm
Material thickness
1 mm
Material composition
S250GD - DIN EN 10346
MM-C-30 M10
Description
Galvanized C-Channel profile for light-duty applications
Height
30 mm
Material thickness
1 mm
Material composition
S250GD - DIN EN 10346
MM-C-36 M10
Description
Galvanized C-Channel profile for light/medium-duty applications
Height
36 mm
Material thickness
1.75 mm
Material composition
S250GD - DIN EN 10346
IS_HNA_301_o.eps
Description
Hot-dip galvanized (HDG) box profile for heavy-duty applications
Material composition
DD11 MOD – HN 555-4, S235JR – EN10025-2
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Girder MIQ-90 3m, r4705711
Description
Hot-dip galvanized (HDG) box profile for heavy-duty applications
Material composition
S275JR - EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Showing 61 - 71 of 71 Products