MQ-21 D-RA2 C-Channel profile
Install. channel MQ-21 D-RA2 6m product number: 304001
Stainless steel (A2) double C-Channel profile for medium-duty applications
- Height: 41.2 mm
- Material thickness: 2 mm
- Material composition: Stainless steel, 1.4301 (A2) - EN 10088
Choose options
Length
- 6 m
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
659.40 ILS
659.39 ILS
/
1 m




