MQ-52-72 D-F C-Channel profile
Install. channel MQ-52-72 D-F 6m product number: 304112

Hot-dip galvanized (HDG) double C-Channel profile for medium/heavy-duty applications
- Height: 124 mm
- Material thickness: 2.5 mm, 2.75 mm
- Material composition: S250GD - DIN EN 10346
Choose options
Length
- 6 m
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
657.65 ILS
657.65 ILS
/
1 m

