MQ-52-F C-Channel profile
Install. channel MQ-52-F 3m product number: 304102

Hot-dip galvanized (HDG) C-Channel profile for medium-duty applications
- Height: 52 mm
- Material thickness: 2.5 mm
- Material composition: S235JR - DIN EN 10025
Choose options
Length
- 3 m
Pack size
- 3 m
Quantity
Packs
Total Pieces
3
Discounted net
274.14 ILS
274.14 ILS
/
1 m

