MQ-41-F C-Channel profile
Install. channel MQ-41-F 3m product number: 304099

Hot-dip galvanized (HDG) C-Channel profile for medium-duty applications
- Height: 41.3 mm
- Material thickness: 2 mm
- Material composition: S235JR - DIN EN 10025
Choose options
Length
- 3 m
- 6 m
Pack size
- 3 m
- 6 m
Quantity
Packs
Total Pieces
3
Discounted net
147.69 ILS
147.69 ILS
/
1 m

