MQ-41 D-HDG plus C-Channel profile
Install. channel MQ-41 D-HDG plu product number: 304111

Hot-dip galvanized (HDG plus) double C-Channel profile for medium-duty applications
- Height: 82.6 mm
- Material thickness: 2 mm
- Material composition: S235JR - DIN EN 10025
Choose options
Length
- 6 m
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
413.99 ILS
413.99 ILS
/
1 m

