MQ-21-HDG plus C-Channel profile
Install. channel MQ-21-HDG plus product number: 304098

Hot-dip galvanized (HDG plus) C-Channel profile for light-duty applications
- Height: 20.6 mm
- Material thickness: 2 mm
- Material composition: S235JR - DIN EN 10025
Choose options
Length
- 6 m
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
146.82 ILS
146.82 ILS
/
1 m

