MQ-21-F C-Channel profile
Install. channel MQ-21-F 3m product number: 304096

Hot-dip galvanized (HDG) C-Channel profile for light-duty applications
- Height: 20.6 mm
- Material thickness: 2 mm
- Material composition: S235JR - DIN EN 10025
Choose options
Length
- 3 m
Pack size
- 3 m
Quantity
Packs
Total Pieces
3
Discounted net
134.11 ILS
134.11 ILS
/
1 m


