MQ-124X D-F C-Channel profile
Install. channel MQ-124X D-F 6M product number: 370594

Hot-dip galvanized (HDG) unslotted double C-Channel profile for medium/heavy-duty applications
- Height: 124 mm
- Material thickness: 3 mm
- Material composition: S250GD - DIN EN 10346
Choose options
Length
- 6 m
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
954.09 ILS
954.09 ILS
/
1 m

