MRG-D6-R Double roll connector
Double roll connector MRG-D6-R product number: 304087
Stainless steel (A4) double roll connector for heavy-duty heating and refrigeration applications
- Thread connection - M: M12, M16
- Height - H: 44 mm
- Maximum load - F: 6 kN
Choose options
Thread connection - M
- M12, M16
Height - H
- 44 mm
Maximum load - F
- 6 kN
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
3,272.94 ILS
3,272.94 ILS
/
1 each




