MQZ-A-R, MGA-R
Stainless steel (A4) pipe ring saddle adapter for converting the diameter of threaded rods
- Required material grade: A4
- Material composition: Stainless steel, 1.4401 (A4) - EN 10088, AISI 316
- Surface finish: Outdoor Plus - Stainless Steel
Choose options
Inside thread - MI
- M12
- M16
Outside thread - MA
- M10
- M12
Thread length - L
- 10 mm
- 16 mm
Pack size
- 25 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 1,772.32 ILS


