MIC-C120-DH Bracket
תושבת לבטון MIC-C120-DH-2000 product number: 2203581
Slide 1 of 3: Bracket MIC-C120-DH concrete, r7433455
Hot-dip galvanized (HDG) box profile bracket for connections to concrete in heavy-duty applications
- Weight: 37.65 kg
- Material composition: DD11 MOD - HN 555-4, S235JR - EN 10025-2
- Surface finish: HDG: min 55 µm - EN ISO 1461
Choose options
Length
- 2000 mm
Modular Girder Type
- 120
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
5,299.20 ILS
5,299.20 ILS
/
1 each





