new
CFS-VB/NVB Cavity barrier brackets
Bracket CFS-VB/NVB L Galv. Steel product number: 2420934
Slide 1 of 6: Still life picture of CFS-VB/NVB cavity barrier profile
Pre-bent cavity barrier brackets for rainscreen cladding and non-ventilated façade applications, with push-to-fit system for faster installations
- Length: 295 mm
- Height: 130 mm
- Width: 30 mm
Choose options
Material
- Hot Dip Galvanised Steel
- Stainless Steel
Device Size
- L
- M
- S
Pack size
- 60 pc
Quantity
Pack
Total Pieces
60
Discounted net
840.00 ILS
14.00 ILS
/
1 each









