new
CFS-NVB E120 cavity barrier board (non-ventilated)
Cavity barrier CFS-NVB E120 FB product number: 2395774

Pre-formed fire cavity barrier (full board) for non-ventilated façade applications with 120 minutes of fire integrity
- Length: 1200 mm
- Height: 100 mm
- Width: 1000 mm
Choose options
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
7,040.00 ILS
352.00 ILS
/
1 each



