new
CFS-VB E60 cavity barrier 50mm air gap




Pre-formed fire cavity barrier for rainscreen cladding with 60 minutes of fire integrity and air gaps up to 50mm
- Length: 1200 mm
- Height: 80 mm
- Density: 80 kg/m³
Choose options
Cavity depth
- 100 mm
- 125 mm
- 150 mm
- 175 mm
- 200 mm
- 225 mm
- 250 mm
- 275 mm
- 350 mm
- 400 mm
Pack size
- 5 pc
- 10 pc
- 15 pc
- 20 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 1,630.00 ILS
Technical Data
Length
1200 mm
Height
80 mm
Density
80 kg/m³
Application
Cladding, Ventilated façade
Base materials
Concrete, Masonry, SFS
Mold and mildew performance
Class 0 (ASTM G21, ISO 846 Method A)
Storage and transportation temperature range
-20 - 60 °C
Temperature resistance
-20 - 60 °C
Application temperature range
-20 - 60 °C
Shelf life
Unlimited 1
- at 77°F/25°C and 50% relative humidity; from date of manufacture
Features & Applications
Features
- Faster installations – new push-to-fit bracket system eliminates bending, cutting and trimming, so you can instal up to 40% faster than standard brackets
- Reduced rework – strengthened brackets help prevent barrier sagging for fewer adjustments
- Extensive test evidence – tested and approved for a wide variety of Speciality applications
- Full system solution – pair with Hilti façade substructures and anchors for an all-in-one solution for rainscreen cladding
- Direct fastening tested – combine with our range of direct fastening solutions for even faster installations
Applications
- Sealing building envelope cavities to better prevent the spread of fire via the façade
- Firestopping ventilated rainscreen cladding while leaving air gaps up to 50 mm for greater installation tolerance
- Verified fire resistance for 60 minutes integrity and up to 30 minutes insulation according to ASFP TGD19
For approval or certificate information, please see individual items.
Related Products
Pre-formed fire cavity barrier for non-ventilated façade applications with 120 minutes of fire integrity
Pre-formed fire cavity barrier (full board) for non-ventilated façade applications with 120 minutes of fire integrity
Pre-bent cavity barrier brackets for rainscreen cladding and non-ventilated façade applications, with push-to-fit system for faster installations
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


