new
CFS-NVB E120 cavity barrier (non-ventilated)
Cavity barrier CFS-NVB E120 200 product number: 2395769
Slide 1 of 7: Still life picture of CFS-NVB E120 cavity barrier
Pre-formed fire cavity barrier for non-ventilated façade applications with 120 minutes of fire integrity
- Length: 1200 mm
- Height: 100 mm
- Width: 210 mm
Choose options
Cavity depth
- 100 mm
- 150 mm
- 200 mm
- 250 mm
- 300 mm
- 350 mm
- 400 mm
Pack size
- 4 pc
- 8 pc
- 16 pc
- 24 pc
- 32 pc
Quantity
Pack
Total Pieces
32
Discounted net
5,080.00 ILS
158.75 ILS
/
1 each










