new
CFS-VB E120 cavity barrier 25mm air gap
Cavity barrier CFS-VB E120 125+25 product number: 2395761 #2395761








Pre-formed fire cavity barrier for rainscreen cladding with 120 minutes of fire integrity and air gaps up to 25 mm
- Length: 1200 mm
- Height: 100 mm
- Width: 125 mm
Choose options
Cavity depth
- 150 mm
Pack size
- 12 pc
Quantity
Pack
Total Pieces
12
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Length
1200 mm
Height
100 mm
Width
125 mm
Cavity depth
150 mm
Density
90 kg/m³
Weight
1.67 kg
Application
Cladding, Ventilated façade
Base materials
Concrete, Masonry, SFS
Mold and mildew performance
Class 0 (ASTM G21, ISO 846 Method A)
Storage and transportation temperature range
-20 - 60 °C
Temperature resistance
-20 - 60 °C
Application temperature range
-20 - 60 °C
Shelf life
Unlimited 1
- at 77°F/25°C and 50% relative humidity; from date of manufacture
Features & Applications
Features
- Faster installations – new push-to-fit bracket system eliminates bending, cutting and trimming, so you can instal up to 40% faster than standard brackets
- Reduced rework – strengthened brackets help prevent barrier sagging for fewer adjustments
- Extensive test evidence – tested and approved for a wide variety of Speciality applications
- Full system solution – pair with Hilti façade substructures and anchors for an all-in-one solution for rainscreen cladding
- Direct fastening tested – combine with our range of direct fastening solutions for even faster installations
Applications
- Sealing building envelope cavities to better prevent the spread of fire via the façade
- Firestopping ventilated rainscreen cladding while leaving an air gap of up to 25mm
- Verified fire resistance for 120 minutes integrity and up to 60 minutes insulation according to ASFP TGD19
Related Products
Pre-formed fire cavity barrier for non-ventilated façade applications with 120 minutes of fire integrity
Pre-formed fire cavity barrier (full board) for non-ventilated façade applications with 120 minutes of fire integrity
Pre-bent cavity barrier brackets for rainscreen cladding and non-ventilated façade applications, with push-to-fit system for faster installations
Pre-bent cavity barrier brackets for rainscreen cladding and non-ventilated façade applications, with push-to-fit system for faster installations
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

