HLC-T Sleeve anchor
Sleeve anchor HLC-T 6,5x25 product number: 385877
Economical sleeve anchor (tie wire)
- Head configuration: Tie wire
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 6.5 mm
Anchor length - L
- 25 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
85.20 ILS
1.70 ILS
/
1 each





