HLC-EO Sleeve anchor
ג'מבו לולאה פתוחה HLC-EO 8X40 יח50 product number: 385875
Economical sleeve anchor (open eyebolt)
- Head configuration: Eyebolt
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 8 mm
Anchor length - L
- 40 mm
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
187.43 ILS
3.75 ILS
/
1 each







