Economical sleeve anchor (closed eyebolt)

  • Head configuration: Eyebolt
  • Environmental conditions: Indoor, dry conditions
  • Material, corrosion: Carbon steel, zinc-plated

Choose options

Anchor size - D
  • 8 mm
  • 10 mm
  • 16 mm
Anchor length - L
  • 40 mm
  • 50 mm
  • 100 mm
  • 160 mm
Pack size
  • 10 pc
  • 15 pc
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 246.55 ILS