Nuron
AG 4S-22 Cordless angle grinder (125 mm)







Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 2,974.36 ILS
Technical Data
Rated voltage
21.6 V
Disc diameter
125 mm
Max. cutting depth
34 mm
No load RPM
gear 1: 3400 rpm; gear 2: 3800 rpm; gear 3: 4400 rpm; gear 4: 5200 rpm; gear 5: 6300 rpm; gear 6: 7600 rpm
Dimensions (LxWxH)
321 x 83 x 133 mm
A-weighted emission sound pressure level
89 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
5.1 m/s² 2
Weight according to EPTA-Procedure 01/2003 without battery
2.1 kg
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction AG 4S-22 (02), English, Hebrew [ 3.8 MB ]
pdf Operating Instruction AG 4S-22 (02), Bulgarian, Czech, German, Greek, English, Spanish, French, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Serbian [ 10.1 MB ]
pdf Operating Instruction C 4-22 (02) (02), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 4 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.6 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.7 MB ]
Features & Applications
Features
- Slimline cordless angle grinder with speed control for improved working comfort and control when working on a wide range of materials
- More cuts per charge – lasts up to 10% longer and cuts up to 10% faster than previous Hilti angle grinders, thanks to the combination of brushless motor and revolutionary Nuron batteries
- Suitable for stainless steel – precise speed control from 3400-7600 rpm, so you can use the same grinder for rough material removal and precise surface finishing
- More comfortable grip – slimline, contoured handle with lock-on switch for improved control in virtually any working position
- Advanced safety features – Active Torque Control (ATC) for improved protection from angle grinder kickback if the disc gets stuck
Applications
- Cutting and grinding steel, stainless steel and other metals
- Deburring and polishing metal
- Cutting and grinding concrete, masonry and stone
- Cutting tiles (continuous-rim diamond discs required)
For approval or certificate information, please see individual items.
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Longer-lasting 22V Li-ion battery with extended run time and higher power output for use with Nuron power tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo