Nuron
PR 40G-22 Single slope green rotating laser level
Rotating laser PR 40G-22 #2399621
Robust interior rotary laser level with highly visible green beam and automatic functions for leveling, aligning, sloping and squaring (Nuron platform)
- Accuracy: ±1.5 mm at 30 m
- Laser class: < 4.85 mW, 510-530 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self leveling range at room temperature: ±5(±8.7%) °
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
10,241.00 ILS
10,241.00 ILS
/
1 each









