Prokit
Crate PKC 37-O
product number: 2441669
Large tool crate with 9.5 gal | 37 L capacity, built with impact resistance and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: L
- Dimensions (LxWxH): 378 x 545 x 279 mm
- Internal dimensions: 288 x 498 x 259 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
480.00 ILS
480.00 ILS
/
1 each
Technical Data
Size
L
Dimensions (LxWxH)
378 x 545 x 279 mm
Internal dimensions
288 x 498 x 259 mm
Prokit compatible
Yes
Types
ProKit Crates
Weight
3.54 kg
Features & Applications
Features
- All-in-one modular storage – with a 75 lbs weight capacity and 9.5 gal of storage, the ProKit Large tool crate helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
- All-in-one modular storage – with a 34 kg weight capacity and 37 L of storage, the ProKit Large tool crate helps you kit all the tools, accessories, and consumables for your application in advance, helping you save time on-site
- Smart tracking and management – track your tool crate and its contents with ON!Track asset tags, and add ProKit to the rest of your tool crib under Hilti Fleet Management
- Durable and robust – built with impact resistant polymers to help withstand the harshest jobsite conditions
- Part of the ProKit Modular Storage System – pack, stack, and track all of your construction tools and accessories with our interlocking storage system, helping you stay organized and prepared for the day ahead
Applications
- Storing and transporting your Hilti tools, accessories, and consumables on the jobsite
- Interlocking connections between other ProKit compatible tool boxes and organizers
- Hanging connections with ProKit trolleys and wall mounts
- Airing out, draining, or drying your construction tools and equipment
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


