Prokit
Case PKC 18-H
product number: 2437399
Large half-width tool box with 4.5 gal | 18 L capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size: L
- Dimensions (LxWxH): 389 x 275 x 295 mm
- Internal dimensions: 283 x 229 x 227 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
580.00 ILS
580.00 ILS
/
1 each





