SPX Universal A diamond blade for battery cut-off saws
Blade DSH 300/25-12x1" SPX univ A product number: 2434800

Ultimate diamond blade engineered to last longer and maximize cuts-per-charge and cutting speed with battery-powered cut-off saws in a variety of base materials
- Base material: Masonry, Natural stone, Reinforced concrete
- Product Class: Ultimate
- Compatible with: Battery cut-off saws
ultimate
Choose options
Disc diameter
- 300 mm
- 360 mm
Arbor size
- 25 mm
- 25.4 mm
Pack size
- 1 pc
940.50 ILS /1 eachBest price - 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
940.50 ILS
940.50 ILS
/
1 each
