Nuron
DSH 900-22 ATC Battery-powered cut-off saw (360mm)






Powerful rear-handle battery cut-off saw, for cutting up to 150 mm with 360 mm blades in concrete, masonry, and metal (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
- Dimensions (LxWxH): 690 x 290 x 420 mm
- Protection class: IEC Battery operated
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 10,423.87 ILS
Technical Data
Base materials
All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
Dimensions (LxWxH)
690 x 290 x 420 mm
Protection class
IEC Battery operated
Work environment
Interior
Arbor Size
Option 1 : 25.4 mm; Option 2: 20 mm
A-weighted emission sound power level
116 dB (A) 1
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction DSH 600-22 & DSH 700-22, Bulgarian, cn, Greek, English, Hebrew, Croatian, Italian, Japanese, Korean, Romanian, Slovenian, Chinese, Serbian [ 5.3 MB ]
pdf Operating Instruction C 8D-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 6.4 MB ]
pdf Operating Instruction C 8DC-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 6.9 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.7 MB ]
pdf Operating Instruction DC-D, DG-CW, DC-TP, Russian, English, Spanish, French, Portuguese [ 3.1 MB ]
Features & Applications
Features
- Matching power-class – engineered to match the cutting speed and feel of a 90cc gas cut-off saw, all without the fumes, noise, or high vibration rate
- Advanced safety features – new 3D Active Torque Control (ATC) stops unexpected saw kickback in under 1 second, and fast-acting blade brake stops the blade in ≤ 4 seconds after releasing the trigger
- Longer trigger time – cuts a similar amount as a full tank of gas with four B 22-290 Nuron batteries and 360mm SPX univ. A cordless-optimized blades (see technical data below)
- Push button start – green LED power button indicates whenever the tool is ON and automatically turns the tool OFF after 1 minute
- Floor-optimized handling – weighing 14.9kg (with two B 22-290 batteries and a 360 mm blade), its rear-handle and pre-mounted wheels make this cut-off saw ideal for ground-facing applications
Applications
- Road construction – perimeter cutting in asphalt and concrete
- Sewage work – cutting metal, concrete and plastic pipes
- Floor construction – cutting expansion joints in fresh concrete
- Laying paving – cutting curbstones and paving slabs to size
- Construction work – cutting out openings in brick or concrete walls
For approval or certificate information, please see individual items.
Related Products
Nuron

Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
Ultimate diamond blade engineered to last longer and maximize cuts-per-charge and cutting speed with battery-powered cut-off saws in a variety of base materials
Ultimate silent diamond blade with Equidist technology for cutting in different base materials
Ultimate diamond blade with Equidist technology optimised for cutting in masonry
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

