SPX Silent diamond blade
להב יהלום EQD SPX 230/22 שקט product number: 2118060

Ultimate silent diamond blade with Equidist technology for cutting in different base materials
- Base material: Masonry, Natural stone, Concrete, Concrete (reinforced)
- Product Class: Ultimate
- Compatible with: Angle grinders, Electric cutters, Gas Saws
ultimate
Choose options
Disc diameter
- 115 mm
- 125 mm
- 150 mm
- 230 mm
- 300 mm
- 305 mm
- 350 mm
- 400 mm
Arbor size
- 20 mm
- 22.23 mm
- 25.4 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,284.31 ILS
1,284.31 ILS
/
1 each


